General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184TC Frame, DP
General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184TC Frame, DP
Part#: 131781.00
Catalog#: 131781.00
Model#: C184K34DK4A
Weight: 73 lb
List Price: $2,117.00
Your Price: Login is Required
Key Features
- Durable rolled steel construction
- NEMA design B performance
- Double shielded ball bearings
- Continuous duty
- Thermally protected ratings
- UL recognized component listing and CSA certified
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3490 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23.0-22.2 A | Power Factor | Power Factor: 92 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .37 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.70 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 23.0-22.2 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3490 rpm |
Connection Drawing | Connection Drawing: 005018.01 | Outline Drawing | Outline Drawing: 035502-1050 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 80 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 73.00 LB |
UPC | UPC: 691720018866 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.90 | 25%: 9.03 | 50%: 12.69 | 75%: 17.15 | 100%: 22.20 | 115%: 24.90 | 125%: 27.16 | 150%: 33.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.49 | 25%: 1.53 | 50%: 2.52 | 75%: 3.61 | 100%: 4.68 | 115%: 5.33 | 125%: 5.89 | 150%: 7.21 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.2 | 50%: 75.1 | 75%: 78.5 | 100%: 80.0 | 115%: 80.5 | 125%: 78.8 | 150%: 76.5 |
% of Rated Load: Power Factor (%) | 0%: 31.0 | 25%: 73.7 | 50%: 86.3 | 75%: 91.3 | 100%: 93.0 | 115%: 93.2 | 125%: 94.1 | 150%: 94.1 |
% of Rated Load: Speed (RPM) | 0%: 3,597 | 25%: 3,574 | 50%: 3,552 | 75%: 3,529 | 100%: 3,501 | 115%: 3,487 | 125%: 3,470 | 150%: 3,433 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 44.9 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.90 | 50%: 3.75 | 75%: 5.65 | 100%: 7.50 | 115%: 8.67 | 125%: 9.40 | 150%: 11.30 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 16.00 | Torque (%): 213.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 22.20 | Current (%): | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,501 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 19.20 | Torque (%): 256.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 141.00 | Current (%): 0.0 | Torque (ft-lbs): 19.00 | Torque (%): 253.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |