General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC

General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TC Frame, TEFC

Part#: 131633.00

Catalog#: 131633.00

Model#: P184K17FK11C

Weight: 107 lb

List Price: $2,868.00

Key Features


  • Double shielded ball bearings
  • Dynamically balanced rotors
  • Capacitor start / capacitor run designs to reduce amp draw
  • Manual reset overload protection
  • High service factor

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 81 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 23 A Power Factor Power Factor: 92
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 17.47 in
Frame Length Frame Length: 12 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 23 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Connection Drawing Connection Drawing: 005056.03 Outline Drawing Outline Drawing: 035381-1200
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 81 %
Packaged Length Packaged Length: 20.13 IN Weight Weight: 107.00 LB
UPC UPC: 691720018484 Packaged Width Packaged Width: 14.63 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.38 IN
% of Rated Load0%25%50%75%100%125%150%
% of Rated Load: Current (Amps) 0%: 7.20 25%: 8.98 50%: 12.61 75%: 16.75 100%: 21.70 125%: 27.54 150%: 34.35
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 1.29 50%: 2.31 75%: 3.39 100%: 4.59 125%: 5.74 150%: 7.17
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 73.9 50%: 82.3 75%: 83.6 100%: 81.6 125%: 80.9 150%: 77.1
% of Rated Load: Power Factor (%) 0%: 24.3 25%: 62.5 50%: 79.5 75%: 87.9 100%: 92.0 125%: 90.6 150%: 90.8
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,790 50%: 1,781 75%: 1,771 100%: 1,758 125%: 1,744 150%: 1,728
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 98.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.75 50%: 7.50 75%: 11.25 100%: 15.00 125%: 18.75 150%: 22.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 23.00 Current (%): Torque (ft-lbs): 15.00 Torque (%): 100.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 149.00 Current (%): Torque (ft-lbs): 46.50 Torque (%): 310.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): Torque (ft-lbs): 30.50 Torque (%): 203.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): Torque (ft-lbs): 35.30 Torque (%): 235.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle