419 results for Full Catalog

Full Catalog

301 - 320 of 419

Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator only
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
  • Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
  • Reinforced windings with multiple dip & bake varnish cycles on main stator
  • Fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • Selenium surge suppressors are standard on models 360 frame size and larger
  • Includes: top-mounted connection box with link board as standard
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
  • Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
  • Reinforced windings with multiple dip & bake varnish cycles on main stator
  • Fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • Selenium surge suppressors are standard on models 360 frame size and larger
  • Includes: top-mounted connection box with link board as standard
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
  • Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
  • Reinforced windings with multiple dip & bake varnish cycles on main stator
  • Fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • Selenium surge suppressors are standard on models 360 frame size and larger
  • Includes: top-mounted connection box with link board as standard
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
  • Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
  • Reinforced windings with multiple dip & bake varnish cycles on main stator
  • Fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • Selenium surge suppressors are standard on models 360 frame size and larger
  • Includes: top-mounted connection box with link board as standard
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
  • Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
  • Reinforced windings with multiple dip & bake varnish cycles on main stator
  • Fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • Selenium surge suppressors are standard on models 360 frame size and larger
  • Includes: top-mounted connection box with link board as standard
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Rugged frame and oversized generator shaft utilized for superior mechanical strength
  • Ideal for power sensitive demands of tactical quiet military installations and high performance requirements for aircraft ground power servicing and starting
  • High frequency brushless AC generator provides superior transient and steady-state output for MIL-STD requirements
  • 2000 rpm, 24 pole, 400 hertz designs
  • Single or two-bearing designs available
  • VR485-1 00-L voltage regulator providing 1 % regulation and line providing 1 % regulation and line droop compensation standard
  • Total harmonic content less than 1 %
  • Waveform deviation less than 2%
  • Transient - no load/full load voltage dip less than 15%, recovery to 99% less than 0.25 second
  • Oversized bearing(s) prelubricated with minimum B-10 life of 100,000 hrs

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
  • Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
  • Reinforced windings with multiple dip & bake varnish cycles on main stator
  • Fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • Selenium surge suppressors are standard on models 360 frame size and larger
  • Includes: top-mounted connection box with link board as standard
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory