Full Catalog
430 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Rugged frame and oversized generator shaft utilized for superior mechanical strength
- Ideal for power sensitive demands of tactical quiet military installations and high performance requirements for aircraft ground power servicing and starting
- High frequency brushless AC generator provides superior transient and steady-state output for MIL-STD requirements
- 2000 rpm, 24 pole, 400 hertz designs
- Single or two-bearing designs available
- VR485-1 00-L voltage regulator providing 1 % regulation and line providing 1 % regulation and line droop compensation standard
- Total harmonic content less than 1 %
- Waveform deviation less than 2%
- Transient - no load/full load voltage dip less than 15%, recovery to 99% less than 0.25 second
- Oversized bearing(s) prelubricated with minimum B-10 life of 100,000 hrs
Check Inventory
431 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
433 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
433 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
433 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
433 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Marine Agency certification available (ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator and fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations with selenium surge suppressors are standard on models 360 frame size and larger
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- All generators include PMG excitation support; compatible with PM500 or DVR2400 regulators
- NEMA Class H Non-hygroscopic Insulation Systems
- Space Heaters standard on all frame sizes
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Marine Agency certification available (ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator and fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations with selenium surge suppressors are standard on models 360 frame size and larger
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- All generators include PMG excitation support; compatible with PM500 or DVR2400 regulators
- NEMA Class H Non-hygroscopic Insulation Systems
- Space Heaters standard on all frame sizes
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
Check Inventory
572 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
Check Inventory
573 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- MagnaMax Drill Rig Duty Generator
- Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
- Form wound main stator coil construction
- All models are specially designed to accept heavy SCR (Thyristor) loading
- DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment
Check Inventory
573 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- MagnaMax Drill Rig Duty Generator
- Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
- Form wound main stator coil construction
- All models are specially designed to accept heavy SCR (Thyristor) loading
- DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment
Check Inventory
573 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Marine Agency certification available (ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator and fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations with selenium surge suppressors are standard on models 360 frame size and larger
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- All generators include PMG excitation support; compatible with PM500 or DVR2400 regulators
- NEMA Class H Non-hygroscopic Insulation Systems
- Space Heaters standard on all frame sizes
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
573 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
573 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
Check Inventory