Cast Iron Motor, 7.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 132S Frame, TEFC
Cast Iron Motor, 7.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 132S Frame, TEFC
Part#: TCA5P51AE211GAA009
Catalog#: R327B
Model#: TCA5P51AE211GAA009
Weight: 167.58 lb
List Price: $2,448.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5.50 Hp |
Output KW | Output KW: 5.5 & 4.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3535 & 2945 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 88.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 17.6/8.8 & 15/7.5 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.02 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 18.31 in |
Frame Length | Frame Length: 7.95 in | Shaft Diameter | Shaft Diameter: 1.496 in |
Shaft Extension | Shaft Extension: 3.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 17.6/8.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3535 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS810118 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.5 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 550.00 MM | Weight | Weight: 167.58 LB |
UPC | UPC: 722856074386 | Packaged Width | Packaged Width: 330.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 4.10 | 50%: 5.30 | 75%: 7.00 | 100%: 8.80 | 115%: 10.20 | 125%: 11.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 1.73 | 50%: 3.20 | 75%: 4.71 | 100%: 6.17 | 115%: 7.25 | 125%: 7.92 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.9 | 50%: 87.5 | 75%: 89.2 | 100%: 89.5 | 115%: 88.7 | 125%: 88.3 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 53.0 | 50%: 75.0 | 75%: 84.0 | 100%: 88.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,583 | 50%: 3,567 | 75%: 3,551 | 100%: 3,535 | 115%: 3,521 | 125%: 3,514 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.50 | 75%: 8.30 | 100%: 11.20 | 115%: 12.90 | 125%: 14.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 61.10 | Current (%): 694.0 | Torque (ft-lbs): 20.37 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.15 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 54.60 | Current (%): 620.0 | Torque (ft-lbs): 18.22 | Torque (%): 163.0 | Speed (RPM): 2,400 | Rated Output (KW): 21.61 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 61.10 | Current (%): 694.0 | Torque (ft-lbs): 20.37 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.15 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 64.30 | Current (%): 731.0 | Torque (ft-lbs): 21.44 | Torque (%): 192.0 | Speed (RPM): 0 | Rated Output (KW): 25.42 | Power Factor (%): 63.4 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 40.20 | Current (%): 457.0 | Torque (ft-lbs): 35.34 | Torque (%): 317.0 | Speed (RPM): 3,088 | Rated Output (KW): 61.07 | Power Factor (%): 83.2 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 8.80 | Current (%): 100.0 | Torque (ft-lbs): 11.15 | Torque (%): 100.0 | Speed (RPM): 3,535 | Rated Output (KW): 6.17 | Power Factor (%): 90.3 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.31 | Power Factor (%): 10.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |