Encoder Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Encoder Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Part#: 810140.00

Catalog#: 810140.00

Model#: 215THTS8070BP

Weight: 300 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Class H inverter rated insulation system
  • Constant torque operation from 0 to base RPM rating with vector drives
  • C Face with rigid base through 100 HP on LEESON models, Lincoln models through 5 HP
  • TEBC designs utilize 3-phase blower motors
  • Normally closed thermostats
  • Cast iron, Steel and Aluminum frame construction
  • Provisions for Encoder feedback devices
  • Precision balanced rotors
  • UL recognized and CSA certified

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1775 rpm Service Factor Service Factor: 1
Frame Frame: 215TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 26.0/13.0 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 207
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .56 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 21.81 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 26.0/13.0 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Connection Drawing Connection Drawing: A-EE7308T-LE Outline Drawing Outline Drawing: B-SS87557LE-1000
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91 %
Packaged Length Packaged Length: 26.88 IN Weight Weight: 300.00 LB
UPC UPC: 691720211298 Packaged Width Packaged Width: 18.00 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 14.38 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 6.50 25%: 7.00 50%: 8.50 75%: 10.50 100%: 13.00 125%: 15.50 150%: 18.50 200%: 25.00
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 2.20 50%: 4.20 75%: 6.20 100%: 8.20 125%: 10.50 150%: 12.50 200%: 16.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.0 50%: 89.5 75%: 91.0 100%: 91.0 125%: 91.0 150%: 90.2 200%: 87.5
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 39.5 50%: 60.5 75%: 72.0 100%: 78.0 125%: 81.5 150%: 83.0 200%: 83.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,794 50%: 1,786 75%: 1,780 100%: 1,775 125%: 1,765 150%: 1,758 200%: 1,740
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 85.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.40 50%: 14.80 75%: 22.00 100%: 29.60 125%: 37.00 150%: 45.00 200%: 59.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 90.00 Current (%): 692.0 Torque (ft-lbs): 100.00 Torque (%): 338.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 6.50 Current (%): 50.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 64.50 Current (%): 496.0 Torque (ft-lbs): 119.00 Torque (%): 402.0 Speed (RPM): 1,600 Rated Output (KW): Power Factor (%): 71.5 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 100.00 Current (%): 769.0 Torque (ft-lbs): 90.00 Torque (%): 304.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 115.00 Current (%): 885.0 Torque (ft-lbs): 93.50 Torque (%): 316.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 41.0 Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 110.00 Current (%): 846.0 Torque (ft-lbs): 85.00 Torque (%): 287.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 13.00 Current (%): 100.0 Torque (ft-lbs): 29.60 Torque (%): 100.0 Speed (RPM): 1,775 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle