740 frame, 4 pole synchronous AC generator
Resource Center
No resource available.

740 frame, 4 pole synchronous AC generator
Part#: 740RSL4046-MARC
Catalog#: 740RSL4046
Your Price: Login is Required
Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Marine Agency certification available (ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator and fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations with selenium surge suppressors are standard on models 360 frame size and larger
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- All generators include PMG excitation support; compatible with PM500 or DVR2400 regulators
- NEMA Class H Non-hygroscopic Insulation Systems
- Space Heaters standard on all frame sizes
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
Specifications
Frequency | Frequency: 60 Hz | Terminations | Terminations: Bus bars |
Speed | Speed: 1800 r/min | Leads | Leads: 4 |
Phase | Phase: Three | Regulator | Regulator: DVR2400 |
Insulation | Insulation: Class H | Winding | Winding: Random Wound |
PMG | PMG: Standard | Bearing | Bearing: Single, Double, Close-Coupled |
Frame | Frame: 740 | PF | PF: 0.8 |
kW | kW: 1250 | UL Listed | UL Listed: Yes |
Application | Application: Marine Certified | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!