350,3600,TEBC,5011S,3/60/460
350,3600,TEBC,5011S,3/60/460
Part#: 5011SHFS16503
Catalog#: 5011SHFS16503
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3578 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011S | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 375 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0055 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: S | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: S |
Current | Current: 375 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3578 rpm | Connection Drawing | Connection Drawing: A-EE7300DE |
Outline Drawing | Outline Drawing: B-SS556251-4950 | Voltage | Voltage: 460 V |
Output KW | Output KW: 260 kW | Output HP | Output HP: 350 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 96.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 96.00 | 25%: 135.00 | 50%: 205.00 | 75%: 286.00 | 100%: 375.00 | 125%: 465.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 70.00 | 50%: 136.00 | 75%: 203.00 | 100%: 271.00 | 125%: 339.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.8 | 75%: 96.5 | 100%: 96.5 | 125%: 96.2 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 66.0 | 50%: 83.0 | 75%: 88.0 | 100%: 90.0 | 125%: 91.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,594 | 50%: 3,588 | 75%: 3,582 | 100%: 3,578 | 125%: 3,570 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 128.00 | 50%: 256.00 | 75%: 385.00 | 100%: 514.00 | 125%: 644.00 | 150%: 515.00 | 200%: 513.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 2,750.00 | Current (%): 733.0 | Torque (ft-lbs): 750.00 | Torque (%): 146.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 96.00 | Current (%): 25.6 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,900.00 | Current (%): 507.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 340.0 | Speed (RPM): 3,420 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 640.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 195.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): 693.0 | Torque (ft-lbs): 750.00 | Torque (%): 146.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 375.00 | Current (%): 100.0 | Torque (ft-lbs): 514.00 | Torque (%): 100.0 | Speed (RPM): 3,578 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,900.00 | Current (%): 773.0 | Torque (ft-lbs): 975.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!