Encoder Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 364TC Frame, TEBC-AXIAL

Encoder Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 364TC Frame, TEBC-AXIAL

Part#: 364THFS8391

Catalog#: Y585

Model#: 364THFS8391FU

Weight: 1011 lb

List Price: $31,706.00

Key Features


  • MAX GUARD® Class H insulation system
  • Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
  • Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, class F)
  • Blue Chip quality, cast iron frame and brackets
  • Patented “fracket” design (TEBC enclosure)
  • Separate power supply required for blower motor
  • Separate 230/460 volt power supply required for 1 HP blower motor

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 30 kW Voltage Voltage: 230/460 V
Speed Speed: 1182 rpm Service Factor Service Factor: 1
Frame Frame: 364TC Enclosure Enclosure: Totally Enclosed Blower cooled - Axial
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 107.0/53.5 A Power Factor Power Factor: 77
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6314 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .2 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 42.67 in
Frame Length Frame Length: 13.50 in Shaft Diameter Shaft Diameter: 2.375 in
Shaft Extension Shaft Extension: 5.62 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 107.0/53.5 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1182 rpm
Connection Drawing Connection Drawing: A-EE7308T Outline Drawing Outline Drawing: B-SS518551-1350
Voltage Voltage: 230/460 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 364
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 1011.00 LB
UPC UPC: 722856025319 Packaged Width Packaged Width: 46.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 27.85 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 26.50 25%: 29.00 50%: 35.00 75%: 43.50 100%: 53.50 125%: 64.50 150%: 0.00 200%: 0.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 9.00 50%: 16.80 75%: 24.50 100%: 32.80 125%: 41.00 150%: 0.00 200%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.5 50%: 89.5 75%: 91.0 100%: 91.0 125%: 90.2 150%: 0.0 200%: 0.0
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 39.0 50%: 59.0 75%: 71.0 100%: 77.0 125%: 80.0 150%: 0.0 200%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,182 125%: 1,175 150%: 0 200%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 44.00 50%: 88.20 75%: 133.00 100%: 178.00 125%: 223.00 150%: 0.00 200%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 26.50 Current (%): 50.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 175.00 Current (%): 327.0 Torque (ft-lbs): 450.00 Torque (%): 253.0 Speed (RPM): 1,100 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 275.00 Current (%): 514.0 Torque (ft-lbs): 275.00 Torque (%): 154.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 300.00 Current (%): 561.0 Torque (ft-lbs): 325.00 Torque (%): 183.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 34.0 Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 250.00 Current (%): 467.0 Torque (ft-lbs): 300.00 Torque (%): 169.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 53.50 Current (%): 100.0 Torque (ft-lbs): 178.00 Torque (%): 100.0 Speed (RPM): 1,182 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 290.00 Current (%): 542.0 Torque (ft-lbs): 275.00 Torque (%): 154.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle