Kiln Duty Motor

Kiln Duty Motor

Part#: 286TTTCD18602

Catalog#: S520A

Model#: 286TTTCD18602AA

Weight: 190 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 460 V
Speed Speed: 875 rpm Service Factor Service Factor: 1.15
Frame Frame: 286T Enclosure Enclosure: Totally Enclosed Air Over
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 90 °C Frequency Frequency: 60 Hz
Current Current: 20 A Power Factor Power Factor: 77
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: .6141 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball / Heat Stabilized
Opp Drive End Bearing Opp Drive End Bearing: Ball / Heat Stabilized Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 20:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 20 A Synchronous RPM Synchronous RPM: 900 rpm
Frequency Frequency: 60 Hz Speed Speed: 875 rpm
Connection Drawing Connection Drawing: EE7300T Outline Drawing Outline Drawing: SS620956-200
Voltage Voltage: 460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 286
Efficiency Efficiency: 88.5 % Packaged Length Packaged Length: 28.00 IN
Weight Weight: 190.00 LB UPC UPC: 722856213662
Packaged Width Packaged Width: 32.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 19.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 8.80 25%: 10.00 50%: 12.50 75%: 16.00 100%: 20.00 115%: 23.20 125%: 25.20
% of Rated Load: Rated Output (KW) 0%: 0.43 25%: 3.28 50%: 6.25 75%: 9.30 100%: 12.55 115%: 14.60 125%: 16.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.4 50%: 89.9 75%: 90.3 100%: 88.5 115%: 88.4 125%: 87.6
% of Rated Load: Power Factor (%) 0%: 6.0 25%: 41.2 50%: 62.8 75%: 73.2 100%: 77.0 115%: 78.8 125%: 78.8
% of Rated Load: Speed (RPM) 0%: 900 25%: 895 50%: 890 75%: 880 100%: 875 115%: 870 125%: 870
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.37 75%: 67.00 100%: 90.00 115%: 105.00 125%: 114.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 9.00 Current (%): 44.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 63.00 Current (%): 310.0 Torque (ft-lbs): 180.00 Torque (%): 200.0 Speed (RPM): 780 Rated Output (KW): 0.00 Power Factor (%): 64.0 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 115.00 Current (%): 568.0 Torque (ft-lbs): 115.00 Torque (%): 130.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 32.0 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 100.00 Current (%): 495.0 Torque (ft-lbs): 115.00 Torque (%): 130.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 680.00 Current (%): 410.0 Torque (ft-lbs): 122.00 Torque (%): 135.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 20.00 Current (%): 100.0 Torque (ft-lbs): 90.00 Torque (%): 100.0 Speed (RPM): 875 Rated Output (KW): 0.00 Power Factor (%): 74.5 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 92.00 Current (%): 455.0 Torque (ft-lbs): 98.00 Torque (%): 110.0 Speed (RPM): 450 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00

Efficiency


Information not available at the moment. Please check back later!