Cast Iron Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 225M Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/109/350/Article_225MTFC6526_ProductImage_9_225MTFC6526.jpg)
Cast Iron Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 225M Frame, TEFC
Part#: 225MTFC6526
Catalog#: R501
Model#: 225MTFC6526AA
Weight: 847 lb
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Top Mounted/Oversized gasketed terminal box
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1786 & 1486 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 225M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 & 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 138/69 & 135/67.5 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .06 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 32.95 in |
Shaft Diameter | Shaft Diameter: 2.333 in | Shaft Extension | Shaft Extension: 5.5 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 138.0/69.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1786 rpm |
Connection Drawing | Connection Drawing: 00417201ME | Outline Drawing | Outline Drawing: SS622330 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 225 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95 % |
Packaged Length | Packaged Length: 35.00 IN | Weight | Weight: 847.00 LB |
UPC | UPC: 722856026941 | Packaged Width | Packaged Width: 26.00 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 27.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.00 | 25%: 26.00 | 50%: 38.00 | 75%: 53.00 | 100%: 69.00 | 115%: 79.50 | 125%: 86.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 12.20 | 50%: 23.50 | 75%: 35.00 | 100%: 47.00 | 115%: 54.00 | 125%: 59.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.4 | 100%: 95.0 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 58.0 | 50%: 77.0 | 75%: 83.5 | 100%: 85.5 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,795 | 75%: 1,790 | 100%: 1,786 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 176.00 | 115%: 203.00 | 125%: 221.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 400.00 | Current (%): 580.0 | Torque (ft-lbs): 250.00 | Torque (%): 156.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 69.00 | Current (%): 100.0 | Torque (ft-lbs): 176.00 | Torque (%): 100.0 | Speed (RPM): 1,786 | Rated Output (KW): | Power Factor (%): 85.5 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 375.00 | Current (%): 545.0 | Torque (ft-lbs): 325.00 | Torque (%): 185.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 435.00 | Current (%): 630.0 | Torque (ft-lbs): 300.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 415.00 | Current (%): 600.0 | Torque (ft-lbs): 250.00 | Torque (%): 142.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 365.0 | Torque (ft-lbs): 460.00 | Torque (%): 260.0 | Speed (RPM): 1,735 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 20.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |