Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JMV Frame, DP
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JMV Frame, DP
Part#: 215TTDWD4023
Catalog#: E183A
Model#: 215TTDWD4023AA
Weight: 124 lb
List Price: $3,145.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover included
- Mechanically locked on shaft end
- Continuous duty
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3525 & 2940 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 & 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 36.5/18.2 & 30/15 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .906 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.44 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 36.5/18.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: SS86596-1115 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 30.50 IN | Weight | Weight: 124.00 LB |
UPC | UPC: 722856060273 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.60 | 25%: 8.50 | 50%: 11.00 | 75%: 14.40 | 100%: 18.20 | 115%: 20.90 | 125%: 22.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 3.15 | 50%: 6.09 | 75%: 9.13 | 100%: 12.32 | 115%: 14.35 | 125%: 15.58 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.9 | 50%: 91.8 | 75%: 92.1 | 100%: 91.0 | 115%: 89.8 | 125%: 89.7 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.5 | 50%: 69.5 | 75%: 79.6 | 100%: 85.0 | 115%: 86.2 | 125%: 86.9 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,583 | 50%: 3,545 | 75%: 3,545 | 100%: 3,525 | 115%: 3,508 | 125%: 3,502 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.10 | 75%: 16.70 | 100%: 22.40 | 115%: 25.85 | 125%: 28.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 18.20 | Current (%): 100.0 | Torque (ft-lbs): 22.40 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 115.00 | Current (%): 632.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 650 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 412.0 | Torque (ft-lbs): 62.90 | Torque (%): 281.0 | Speed (RPM): 3,060 | Rated Output (KW): 0.00 | Power Factor (%): 75.1 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 7.60 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 632.0 | Torque (ft-lbs): 44.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 637.0 | Torque (ft-lbs): 41.80 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 100.00 | Current (%): 549.0 | Torque (ft-lbs): 49.00 | Torque (%): 219.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |