Close-Coupled Pump Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 215JP Frame, DP
Close-Coupled Pump Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 215JP Frame, DP
Part#: 215TCDW7004
Catalog#: Z431
Model#: 215TCDW7004AB
Weight: 156 lb
List Price: $3,518.00
Your Price: Login is Required
Key Features
- NEMA JP pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- Will not accept drip cover kit
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3465 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 47 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 23.81 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 8.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 47 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3465 rpm |
Connection Drawing | Connection Drawing: A-EE7090JR | Outline Drawing | Outline Drawing: 037644-1115 |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 81.5 % |
Packaged Length | Packaged Length: 30.50 IN | Weight | Weight: 156.00 LB |
UPC | UPC: 722856034557 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.00 | 25%: 23.00 | 50%: 29.50 | 75%: 38.00 | 100%: 47.00 | 115%: 57.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 2.60 | 50%: 4.70 | 75%: 6.90 | 100%: 8.90 | 115%: 11.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 79.0 | 75%: 80.0 | 100%: 81.5 | 115%: 75.0 |
% of Rated Load: Power Factor (%) | 0%: 17.0 | 25%: 49.5 | 50%: 69.0 | 75%: 79.5 | 100%: 84.0 | 115%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,540 | 75%: 3,510 | 100%: 3,465 | 115%: 3,350 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 145.00 | Current (%): 309.0 | Torque (ft-lbs): 34.30 | Torque (%): 227.0 | Speed (RPM): 3,071 | Rated Output (KW): 26.40 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 249.00 | Current (%): 530.0 | Torque (ft-lbs): 23.00 | Torque (%): 152.0 | Speed (RPM): 343 | Rated Output (KW): 37.10 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 249.00 | Current (%): 530.0 | Torque (ft-lbs): 23.10 | Torque (%): 153.0 | Speed (RPM): 0 | Rated Output (KW): 37.70 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 47.00 | Current (%): 100.0 | Torque (ft-lbs): 15.10 | Torque (%): 100.0 | Speed (RPM): 3,465 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |