Air Compressor Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 215T Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/101/987/Article_215TBDW7028_ProductImage_9_215TBDW7028.jpg)
Air Compressor Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 215T Frame, DP
Part#: 215TBDW7028
Catalog#: I116
Model#: 215TBDW7028BD
Weight: 157 lb
Key Features
- Heavy gauge steel frame and base
- Capacitor start/capacitor run design for reduced amperage
- Shaft extension 1-1/2" long by 1/2" diameter
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 49.0-44.0 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 19.29 in |
Frame Length | Frame Length: 12.40 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 49.0-44.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1730 rpm |
Connection Drawing | Connection Drawing: A-EE9048MF | Outline Drawing | Outline Drawing: A-SS88686-1240 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 157.00 LB |
UPC | UPC: 722856048219 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 14.00 | 25%: 17.10 | 50%: 24.40 | 75%: 33.30 | 100%: 44.00 | 115%: 51.00 | 125%: 56.10 | 150%: 71.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.67 | 25%: 2.48 | 50%: 4.49 | 75%: 6.64 | 100%: 9.00 | 115%: 10.80 | 125%: 11.60 | 150%: 14.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.8 | 50%: 83.2 | 75%: 84.1 | 100%: 82.5 | 115%: 81.0 | 125%: 80.5 | 150%: 76.1 |
% of Rated Load: Power Factor (%) | 0%: 17.5 | 25%: 63.1 | 50%: 80.0 | 75%: 86.7 | 100%: 89.0 | 115%: 90.5 | 125%: 89.9 | 150%: 89.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,784 | 50%: 1,770 | 75%: 1,754 | 100%: 1,730 | 115%: 1,710 | 125%: 1,705 | 150%: 1,695 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 105.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.80 | 75%: 22.30 | 100%: 30.10 | 115%: 35.00 | 125%: 38.00 | 150%: 46.20 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 44.00 | Current (%): 100.0 | Torque (ft-lbs): 30.10 | Torque (%): 100.0 | Speed (RPM): 1,730 | Rated Output (KW): 9.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 259.00 | Current (%): 589.0 | Torque (ft-lbs): 47.00 | Torque (%): 156.0 | Speed (RPM): 264 | Rated Output (KW): 43.50 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 260.00 | Current (%): 591.0 | Torque (ft-lbs): 47.40 | Torque (%): 157.0 | Speed (RPM): 0 | Rated Output (KW): 43.50 | Power Factor (%): 71.5 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): 341.0 | Torque (ft-lbs): 67.50 | Torque (%): 224.0 | Speed (RPM): 1,564 | Rated Output (KW): 28.40 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |