Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 213JMV Frame, DP
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 213JMV Frame, DP
Part#: 213TTDBA7048
Catalog#: M1322
Model#: 213TTDBA7048AA
Weight: 101 lb
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1725 & 1450 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 & 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 21.6-19.2/9.6 & 15.8/7.9 A | Power Factor | Power Factor: 84.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.29 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 18.94 in |
Shaft Diameter | Shaft Diameter: 0.875 in | Shaft Extension | Shaft Extension: 4.28 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 21.6-19.2/9.6 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: B-SS620023 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 21.94 IN | Weight | Weight: 101.00 LB |
UPC | UPC: 722856033710 | Packaged Width | Packaged Width: 16.37 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 14.40 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 4.00 | 50%: 5.60 | 75%: 7.50 | 100%: 9.60 | 115%: 11.20 | 125%: 12.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.65 | 50%: 3.20 | 75%: 4.80 | 100%: 6.60 | 115%: 7.60 | 125%: 8.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 87.5 | 75%: 87.0 | 100%: 86.5 | 115%: 84.0 | 125%: 83.0 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 52.5 | 50%: 72.5 | 75%: 81.0 | 100%: 84.5 | 115%: 86.0 | 125%: 86.2 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,783 | 50%: 1,765 | 75%: 1,745 | 100%: 1,725 | 115%: 1,700 | 125%: 1,695 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 17.00 | 100%: 22.90 | 115%: 26.60 | 125%: 28.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 9.60 | Current (%): 100.0 | Torque (ft-lbs): 22.90 | Torque (%): 100.0 | Speed (RPM): 1,725 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 45.00 | Current (%): 469.0 | Torque (ft-lbs): 45.50 | Torque (%): 199.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 50.50 | Current (%): 526.0 | Torque (ft-lbs): 40.00 | Torque (%): 175.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 53.00 | Current (%): 552.0 | Torque (ft-lbs): 37.00 | Torque (%): 162.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 10.5 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 37.20 | Current (%): 388.0 | Torque (ft-lbs): 61.00 | Torque (%): 266.0 | Speed (RPM): 1,375 | Rated Output (KW): 0.00 | Power Factor (%): 73.6 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 56.00 | Current (%): 583.0 | Torque (ft-lbs): 43.50 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 53.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |