Multispeed Motor, 2 & 0.89 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 182T Frame, DP
Multispeed Motor, 2 & 0.89 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 182T Frame, DP
Part#: 182TTDW7211
Catalog#: Y409A
Model#: 182TTDW7211AA
Weight: 60 lb
Key Features
- Economical two-winding design
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 0.89 Hp |
Output KW | Output KW: 1.5 & 0.66 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1765 & 1170 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 & 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 3.2 & 1.95 A | Power Factor | Power Factor: 73.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.345 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 12.69 in |
Frame Length | Frame Length: 8.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 3.2 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005046.01ME | Outline Drawing | Outline Drawing: 035539-850 |
Voltage | Voltage: 460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: FT-LB | Efficiency | Efficiency: 80 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 60.00 LB |
UPC | UPC: 722856042378 | Packaged Width | Packaged Width: 13.06 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.25 | 50%: 2.48 | 75%: 2.80 | 100%: 3.20 | 115%: 3.45 | 125%: 3.68 | 150%: 4.75 |
% of Rated Load: Rated Output (KW) | 0%: 0.24 | 25%: 0.62 | 50%: 1.02 | 75%: 1.44 | 100%: 1.87 | 115%: 2.14 | 125%: 2.33 | 150%: 2.85 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.9 | 50%: 73.3 | 75%: 77.7 | 100%: 80.0 | 115%: 80.0 | 125%: 80.0 | 150%: 78.6 |
% of Rated Load: Power Factor (%) | 0%: 13.7 | 25%: 34.6 | 50%: 51.7 | 75%: 64.6 | 100%: 73.2 | 115%: 77.9 | 125%: 79.6 | 150%: 75.2 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,755 | 150%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 71.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.46 | 50%: 2.95 | 75%: 4.44 | 100%: 5.95 | 115%: 6.85 | 125%: 7.48 | 150%: 9.02 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 19.00 | Current (%): 487.0 | Torque (ft-lbs): 8.50 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 5.40 | Power Factor (%): 71.5 | Rated Output (Hp): 0.90 |
Curvepoint: No Load | Current (Amps): 3.20 | Current (%): 82.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.17 | Power Factor (%): 13.5 | Rated Output (Hp): 0.90 |
Curvepoint: Pull-Up | Current (Amps): 20.20 | Current (%): 518.0 | Torque (ft-lbs): 7.84 | Torque (%): 195.0 | Speed (RPM): 120 | Rated Output (KW): 5.00 | Power Factor (%): 62.7 | Rated Output (Hp): 0.90 |
Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 4.03 | Torque (%): 100.0 | Speed (RPM): 1,170 | Rated Output (KW): 0.89 | Power Factor (%): 57.3 | Rated Output (Hp): 0.90 |
Curvepoint: Break-Down | Current (Amps): 10.50 | Current (%): 269.0 | Torque (ft-lbs): 15.33 | Torque (%): 380.0 | Speed (RPM): 980 | Rated Output (KW): 4.10 | Power Factor (%): 98.5 | Rated Output (Hp): 0.90 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |