AC Drives, 7.5 HP, 208-240 V, 7 Amps
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/239/563/Article_17466100_ProductImage_9_17466100.jpg)
AC Drives, 7.5 HP, 208-240 V, 7 Amps
Part#: 174661.00
Catalog#: 174661.00
Weight: 10.98 lb
List Price: $3,222.00
Your Price: Login is Required
Key Features
- Six button interface, LED display
- NEMA 4 Enclosure
- 230 Voltage
Specifications
Output HP | Output HP: 7.5 Hp | Voltage | Voltage: 208-240 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4 |
Ouput Amps | Ouput Amps: 7 A |
Voltage | Voltage: 208-240 V | Output HP | Output HP: 7.5 Hp |
Weight | Weight: 10.98 LB | UPC | UPC: 691720101124 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!