Cast Iron Motor, 5.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M V Frame, TEFC
Cast Iron Motor, 5.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 112M V Frame, TEFC
Part#: 112MTFC4511
Catalog#: R324
Model#: 112MTFC4511AA
Weight: 104 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 & 5.50 Hp |
Output KW | Output KW: 4.1 & 4.1 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3500 & 2880 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 112M V | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 12.6/6.3 & 14.6/7.3 A | Power Factor | Power Factor: 93.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6306 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.57 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 17.71 in |
Shaft Diameter | Shaft Diameter: 1.111 in | Shaft Extension | Shaft Extension: 2.36 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: V |
Current | Current: 12.6/6.3 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: SS620004 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 4.1 kW |
Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 112 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 20.72 IN | Weight | Weight: 104.00 LB |
UPC | UPC: 722856058218 | Packaged Width | Packaged Width: 11.90 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 15.01 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 2.20 | 50%: 3.40 | 75%: 4.80 | 100%: 6.30 | 115%: 7.30 | 125%: 7.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.30 | 50%: 2.40 | 75%: 3.50 | 100%: 4.70 | 115%: 5.50 | 125%: 6.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.0 | 50%: 86.5 | 75%: 87.5 | 100%: 87.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 17.0 | 25%: 72.5 | 50%: 87.5 | 75%: 91.5 | 100%: 93.1 | 115%: 93.5 | 125%: 93.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,555 | 75%: 3,525 | 100%: 3,500 | 115%: 3,480 | 125%: 3,470 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.00 | 50%: 4.10 | 75%: 6.20 | 100%: 8.30 | 115%: 9.60 | 125%: 10.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 45.00 | Current (%): 714.0 | Torque (ft-lbs): 15.00 | Torque (%): 181.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Pull-Up | Current (Amps): 42.00 | Current (%): 667.0 | Torque (ft-lbs): 15.00 | Torque (%): 181.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: 2/3 | Current (Amps): 38.00 | Current (%): 603.0 | Torque (ft-lbs): 16.00 | Torque (%): 193.0 | Speed (RPM): 2,250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 6.30 | Current (%): 100.0 | Torque (ft-lbs): 8.20 | Torque (%): 99.0 | Speed (RPM): 3,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 47.50 | Current (%): 754.0 | Torque (ft-lbs): 17.00 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 49.0 | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 30.00 | Current (%): 476.0 | Torque (ft-lbs): 25.80 | Torque (%): 311.0 | Speed (RPM): 2,885 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |