125HP..3600RPM.444TS.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
125HP..3600RPM.444TS.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: LM60064
Catalog#: LM60064
Model#: CCF2B125TS64AP21
Weight: 1411 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 & 100 Hp |
Output KW | Output KW: 93.0 & 75.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3582 & 2975 rpm | Service Factor | Service Factor: 1.25 & 1.15 |
Frame | Frame: 444TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 & 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 136 & 133 A | Power Factor | Power Factor: 90.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: TS |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: TS |
Current | Current: 136 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3582 rpm |
Connection Drawing | Connection Drawing: 005190.01 | Outline Drawing | Outline Drawing: 16954860R |
Voltage | Voltage: 460 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 444 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 1411.00 LB |
UPC | UPC: 691720988688 | Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!