Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV

Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV

Part#: LM04003

Catalog#: LM04003

Model#: AAN4S5TC61Q15

Weight: 129 lb

List Price: $6,880.00

Key Features


  • Inverter duty insulation system
  • Constant HP range at 2x base speed 56 - 256T frames
  • Constant HP range at 1.5x base speed 284T - 445T frames
  • Includes 1024 ppr encoder with differential line driver
  • Normally enclosed thermostats
  • Steel and aluminum frame construction - see Notes
  • C Face designs through 10 HP
  • Precision balanced rotors

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1
Frame Frame: 213TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 82.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 15.6/7.8 A Power Factor Power Factor: 73
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: INV KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 208 Opp Drive End Bearing Size Opp Drive End Bearing Size: 206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: T Overall Length Overall Length: 21.14 in
Frame Length Frame Length: 8 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 100:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 15.6/7.8 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: EE7308T-LN Outline Drawing Outline Drawing: SS330213LN-800
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 82.5 %
Packaged Length Packaged Length: 30.19 IN Weight Weight: 129.00 LB
UPC UPC: 691720060797 Packaged Width Packaged Width: 16.50 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 4.70 25%: 5.00 50%: 5.80 75%: 6.60 100%: 7.80 125%: 9.00 150%: 10.00 200%: 0.00
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 1.40 50%: 2.50 75%: 3.50 100%: 4.50 125%: 5.60 150%: 6.50 200%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 66.0 50%: 78.0 75%: 81.5 100%: 82.5 125%: 83.5 150%: 85.5 200%: 0.0
% of Rated Load: Power Factor (%) 0%: 9.5 25%: 34.0 50%: 53.0 75%: 65.5 100%: 73.0 125%: 78.0 150%: 78.5 200%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,770 100%: 1,760 125%: 1,750 150%: 1,740 200%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.10 100%: 14.90 125%: 18.80 150%: 22.50 200%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 38.00 Current (%): 487.0 Torque (ft-lbs): 65.50 Torque (%): 440.0 Speed (RPM): 1,403 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 57.00 Current (%): 731.0 Torque (ft-lbs): 45.00 Torque (%): 302.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 7.80 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 1,760 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 50.00 Current (%): 641.0 Torque (ft-lbs): 55.00 Torque (%): 369.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 61.00 Current (%): 782.0 Torque (ft-lbs): 45.00 Torque (%): 302.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 60.00 Current (%): 769.0 Torque (ft-lbs): 43.00 Torque (%): 289.0 Speed (RPM): 150 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 4.70 Current (%): 60.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle