Severe Duty Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEFC

Severe Duty Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEFC

Part#: 449THFCD9030

Catalog#: W619A

Model#: 449THFCD9030BB

Weight: 2309 lb

List Price: $45,507.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Meets IEEE-841 standard for severe duty applications
  • 100% cast iron construction for rigidity and reduced vibration
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • IP56 protection
  • MAX GUARD® Class H insulation system
  • Constant torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149 kW Voltage Voltage: 460 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 96.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 219 A Power Factor Power Factor: 88.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0184 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 219 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1790 rpm
Connection Drawing Connection Drawing: EE7300U Outline Drawing Outline Drawing: SS557671
Voltage Voltage: 460 V Output KW Output KW: 149 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 449
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 96.5 %
Packaged Length Packaged Length: 46.00 IN Weight Weight: 2309.00 LB
UPC UPC: 722856193131 Packaged Width Packaged Width: 56.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 34.50 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 65.00 25%: 83.00 50%: 122.00 75%: 170.00 100%: 219.00 115%: 252.00 125%: 275.00
% of Rated Load: Rated Output (KW) 0%: 3.00 25%: 40.00 50%: 78.00 75%: 116.00 100%: 155.00 115%: 179.00 125%: 195.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.0 50%: 95.8 75%: 96.2 100%: 96.5 115%: 96.5 125%: 96.2
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 60.0 50%: 80.0 75%: 86.5 100%: 88.5 115%: 89.0 125%: 89.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,798 50%: 1,795 75%: 1,792 100%: 1,790 115%: 1,788 125%: 1,788
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 90.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 146.00 50%: 293.00 75%: 440.00 100%: 587.00 115%: 676.00 125%: 735.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 850.00 Current (%): Torque (ft-lbs): 1,775.00 Torque (%): 302.0 Speed (RPM): 1,750 Rated Output (KW): Power Factor (%): 63.0 Rated Output (Hp): 200.00
Curvepoint: Pull-Up Current (Amps): 1,160.00 Current (%): Torque (ft-lbs): 1,050.00 Torque (%): 180.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: Full Load Current (Amps): 219.00 Current (%): 100.0 Torque (ft-lbs): 587.00 Torque (%): 100.0 Speed (RPM): 1,790 Rated Output (KW): Power Factor (%): 89.0 Rated Output (Hp): 200.00
Curvepoint: No Load Current (Amps): 69.00 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 200.00
Curvepoint: Locked-Rotor Current (Amps): 1,450.00 Current (%): Torque (ft-lbs): 1,256.00 Torque (%): 215.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 200.00
Curvepoint: 1/3 Current (Amps): 1,260.00 Current (%): Torque (ft-lbs): 1,040.00 Torque (%): 178.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: 2/3 Current (Amps): 1,045.00 Current (%): Torque (ft-lbs): 1,310.00 Torque (%): 225.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00

Efficiency


Information not available at the moment. Please check back later!