Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEFC
Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEFC
Part#: 449THFCD9027
Catalog#: W632A
Model#: 449THFCD9027BB
Weight: 2780 lb
List Price: $63,562.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2106
- Meets IEEE-841 standard for severe duty applications
- 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1790 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 332 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .013 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 332 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1790 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557671 |
Voltage | Voltage: 460 V | Output KW | Output KW: 224 kW |
Output HP | Output HP: 300 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: lb-ft | Efficiency | Efficiency: 96.2 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2780.00 LB |
UPC | UPC: 722856193209 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 32.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 97.00 | 25%: 125.00 | 50%: 184.00 | 75%: 254.00 | 100%: 332.00 | 115%: 380.00 | 125%: 415.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 60.00 | 50%: 118.00 | 75%: 175.00 | 100%: 233.00 | 115%: 269.00 | 125%: 292.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.2 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 60.0 | 50%: 80.5 | 75%: 86.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,795 | 75%: 1,793 | 100%: 1,790 | 115%: 1,788 | 125%: 1,787 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 220.00 | 50%: 438.00 | 75%: 660.00 | 100%: 880.00 | 115%: 1,013.00 | 125%: 1,100.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,820.00 | Current (%): 545.0 | Torque (ft-lbs): 1,600.00 | Torque (%): 182.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 334.00 | Current (%): 100.0 | Torque (ft-lbs): 880.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 0.00 | Power Factor (%): 87.9 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,200.00 | Current (%): 659.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 222.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 1,970.00 | Current (%): 590.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 188.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 98.50 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.6 | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,530.00 | Current (%): 458.0 | Torque (ft-lbs): 3,000.00 | Torque (%): 341.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,640.00 | Current (%): 491.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 261.0 | Speed (RPM): 1,300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!