General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 404T Frame, DP

General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 404T Frame, DP

Part#: 404TTDCD6060

Catalog#: GT0046A

Model#: 404TTDCD6060CB

Weight: 1219.36 lb

List Price: $16,274.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Phase Phase: 3 Output HP Output HP: 100 & 75 Hp
Output KW Output KW: 75.0 & 56.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1785 & 1487 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 404T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.4 & 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 230/115 & 210/105 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6315
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0616 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 37.20 in
Shaft Diameter Shaft Diameter: 2.875 in Shaft Extension Shaft Extension: 7.25 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 230.0/115.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620754-100
Voltage Voltage: 230/460 V Output KW Output KW: 75 kW
Output HP Output HP: 100 Hp Frame Size Frame Size: 404
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.4 %
Packaged Length Packaged Length: 40.00 IN Weight Weight: 1219.36 LB
UPC UPC: 722856067883 Packaged Width Packaged Width: 32.00 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 27.50 IN
% of Rated Load0%25%50%75%100%115%125%140%
% of Rated Load: Current (Amps) 0%: 41.00 25%: 49.00 50%: 66.50 75%: 89.00 100%: 115.00 115%: 130.00 125%: 141.50 140%: 158.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 20.50 50%: 39.50 75%: 58.50 100%: 78.50 115%: 90.50 125%: 98.50 140%: 111.25
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.0 50%: 94.5 75%: 95.4 100%: 95.4 115%: 94.5 125%: 94.3 140%: 94.4
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 52.0 50%: 74.0 75%: 82.5 100%: 86.0 115%: 87.0 125%: 87.0 140%: 87.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,792 75%: 1,790 100%: 1,785 115%: 1,782 125%: 1,780 140%: 1,778
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 50.0 125%: 60.0 140%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.00 50%: 146.00 75%: 220.00 100%: 294.00 115%: 338.00 125%: 368.00 140%: 415.50
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 140%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 475.00 Current (%): 413.0 Torque (ft-lbs): 900.00 Torque (%): 306.0 Speed (RPM): 1,720 Rated Output (KW): 0.00 Power Factor (%): 62.0 Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 575.00 Current (%): 505.0 Torque (ft-lbs): 470.00 Torque (%): 160.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 625.00 Current (%): 548.0 Torque (ft-lbs): 490.00 Torque (%): 157.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 40.50 Current (%): 35.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 4.5 Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 730.00 Current (%): 635.0 Torque (ft-lbs): 600.00 Torque (%): 204.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 35.0 Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 115.00 Current (%): 100.0 Torque (ft-lbs): 294.00 Torque (%): 100.0 Speed (RPM): 1,785 Rated Output (KW): 0.00 Power Factor (%): 86.0 Rated Output (Hp): 100.00
Curvepoint: 2/3 Current (Amps): 525.00 Current (%): 460.0 Torque (ft-lbs): 600.00 Torque (%): 197.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle