Fire Pump Motor, 75 HP, 3 Ph, 60 Hz, 190/380-400 V, 1800 RPM, 365TS Frame, DP

Fire Pump Motor, 75 HP, 3 Ph, 60 Hz, 190/380-400 V, 1800 RPM, 365TS Frame, DP

Part#: 365TSTDCD4347

Catalog#: U525A

Model#: 365TSTDCD4347AA

Weight: 985 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Designed for use on pumps for fire pump duty
  • UL file EX5190, CSA file LR2025 and CE mark
  • 50°C ambient
  • Red paint on 25 HP through 200 HP
  • NEMA Design B, Code G or less
  • Will accept C-Face kits.
  • Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
  • Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 190/380-400 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 365TS Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 206.0/103.0-97.0 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6314 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 23
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .115 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Overall Length Overall Length: 31.14 in
Frame Length Frame Length: 18.89 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 3.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 206.0/103.0-97.0 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620748-365TS
Voltage Voltage: 190/380-400 V Output KW Output KW: 56 kW
Output HP Output HP: 75 Hp Frame Size Frame Size: 365
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 36.02 IN Weight Weight: 985.00 LB
UPC UPC: 722856067784 Packaged Width Packaged Width: 30.70 IN
Country of Origin Country of Origin: China Packaged Height Packaged Height: 29.92 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 24.73 25%: 33.93 50%: 51.75 75%: 73.60 100%: 97.75 115%: 112.70 125%: 124.20
% of Rated Load: Rated Output (KW) 0%: 1.50 25%: 15.00 50%: 29.50 75%: 44.50 100%: 59.50 115%: 69.00 125%: 75.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.4 50%: 93.0 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 64.0 50%: 81.0 75%: 86.0 100%: 87.0 115%: 87.0 125%: 87.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 115%: 1,775 125%: 1,772
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 55.00 50%: 110.00 75%: 166.00 100%: 222.00 115%: 256.00 125%: 278.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 21.50 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 75.00
Curvepoint: 2/3 Current (Amps): 400.00 Current (%): Torque (ft-lbs): 400.00 Torque (%): 180.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Break-Down Current (Amps): 275.00 Current (%): Torque (ft-lbs): 475.00 Torque (%): 215.0 Speed (RPM): 1,700 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 75.00
Curvepoint: Locked-Rotor Current (Amps): 520.00 Current (%): Torque (ft-lbs): 415.00 Torque (%): 185.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 75.00
Curvepoint: Pull-Up Current (Amps): 450.00 Current (%): Torque (ft-lbs): 350.00 Torque (%): 158.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Full Load Current (Amps): 85.00 Current (%): 100.0 Torque (ft-lbs): 222.00 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): Power Factor (%): 87.0 Rated Output (Hp): 75.00
Curvepoint: 1/3 Current (Amps): 500.00 Current (%): Torque (ft-lbs): 325.00 Torque (%): 146.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle