Encoder Motor, 60 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 364TC Frame, TEBC-AXIAL
Encoder Motor, 60 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 364TC Frame, TEBC-AXIAL
Part#: 364THFS8046
Catalog#: Y515
Model#: 364THFS8046CT
Weight: 1062 lb
List Price: $22,716.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class H insulation system
- Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
- Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, class F)
- Blue Chip quality, cast iron frame and brackets
- Patented “fracket” design (TEBC enclosure)
- Separate power supply required for blower motor
- Separate 230/460 volt power supply required for 1 HP blower motor
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 364TC | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 146.0/73.0 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .087 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 42.67 in |
Frame Length | Frame Length: 13.50 in | Shaft Diameter | Shaft Diameter: 2.375 in |
Shaft Extension | Shaft Extension: 5.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 146.0/73.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: B-SS518551-1350 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 364 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 55.00 IN | Weight | Weight: 1062.00 LB |
UPC | UPC: 722856025142 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 27.04 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 27.50 | 25%: 32.00 | 50%: 43.00 | 75%: 57.00 | 100%: 73.00 | 125%: 88.00 | 150%: 105.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 13.30 | 50%: 24.80 | 75%: 36.60 | 100%: 48.40 | 125%: 60.60 | 150%: 73.20 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 92.4 | 75%: 93.6 | 100%: 94.1 | 125%: 93.6 | 150%: 93.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 50.5 | 50%: 71.0 | 75%: 79.5 | 100%: 83.0 | 125%: 84.5 | 150%: 84.5 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,786 | 100%: 1,782 | 125%: 1,776 | 150%: 1,770 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 43.80 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 125%: 222.00 | 150%: 267.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 540.00 | Current (%): 740.0 | Torque (ft-lbs): 425.00 | Torque (%): 240.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 73.00 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 685.0 | Torque (ft-lbs): 425.00 | Torque (%): 240.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 525.00 | Current (%): 719.0 | Torque (ft-lbs): 400.00 | Torque (%): 226.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 285.00 | Current (%): 390.0 | Torque (ft-lbs): 550.00 | Torque (%): 310.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 450.00 | Current (%): 616.0 | Torque (ft-lbs): 475.00 | Torque (%): 268.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 27.50 | Current (%): 37.6 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |