Speed Ratio Motor, 25 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 284TC Frame, TENV

Speed Ratio Motor, 25 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 284TC Frame, TENV

Part#: 284THTNA7036

Catalog#: Y567

Model#: 284THTNA7036BB

Weight: 379 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • MAX GUARD® Class F insulation system
  • Constant Torque operation from 0 to base speed on Vector Drive
  • Constant Horsepower operation up to twice base RPM
  • Continuous duty at 40ºC ambient
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Reduced HP at 120 HZ
  • Encoder and brake provisions included on opposite drive end (maximum 10 lb-ft brake,see Modifications and/or Accessory Kits sections)

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 575 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1
Frame Frame: 284TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.8 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: INV KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6311
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .2 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 27.08 in
Frame Length Frame Length: 12.75 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 4.37 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 1000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 24.8 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: A-EE7300T Outline Drawing Outline Drawing: B-SS311154-1275
Voltage Voltage: 575 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 35.00 IN Weight Weight: 379.00 LB
UPC UPC: 722856024985 Packaged Width Packaged Width: 26.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 24.35 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 11.20 25%: 12.80 50%: 16.00 75%: 20.00 100%: 24.80 125%: 29.60 150%: 34.80 200%: 46.80
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 5.20 50%: 10.00 75%: 15.00 100%: 20.00 125%: 25.00 150%: 30.20 200%: 41.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 89.5 50%: 93.0 75%: 94.1 100%: 93.6 125%: 93.0 150%: 92.4 200%: 90.2
% of Rated Load: Power Factor (%) 0%: 3.0 25%: 39.0 50%: 62.0 75%: 74.0 100%: 80.0 125%: 84.0 150%: 86.0 200%: 87.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,778 100%: 1,770 125%: 1,760 150%: 1,755 200%: 1,735
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 96.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.50 50%: 36.80 75%: 55.50 100%: 74.20 125%: 93.20 150%: 112.00 200%: 150.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 270.00 Current (%): 871.0 Torque (ft-lbs): 120.00 Torque (%): 162.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 225.00 Current (%): 726.0 Torque (ft-lbs): 150.00 Torque (%): 202.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 180.00 Current (%): 581.0 Torque (ft-lbs): 330.00 Torque (%): 445.0 Speed (RPM): 1,585 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 25.00
Curvepoint: Pull-Up Current (Amps): 250.00 Current (%): 806.0 Torque (ft-lbs): 125.00 Torque (%): 168.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 31.00 Current (%): 100.0 Torque (ft-lbs): 74.00 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 280.00 Current (%): 903.0 Torque (ft-lbs): 163.00 Torque (%): 220.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 31.0 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 14.00 Current (%): 45.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle