Encoder Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Encoder Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Part#: 215THTCD8038

Catalog#: Y566A

Model#: 215THTCD8038AA

Weight: 325 lb

List Price: $6,024.00

Key Features


  • Cast iron frame and brackets; Patented “fracket” design (TEBC enclosure)
  • Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
  • Constant HP operation to twice base speed (143-256 frame); 1.5 times base (all others)
  • MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire; Continuous duty at 40° C ambient; Normally closed thermostats (one per phase, class F)
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Encoder provisions included on opposite drive end (see modification and/or accessory kits sections)
  • Ball bearings (roller bearing available 360 frame & larger)
  • Field reversible to F2; Encoder provisions included on opposite drive end (see modification and/or accessory kits sections)
  • Bearing current protection (BCP), mounted internally
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1
Frame Frame: 215TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 25.0/12.5 A Power Factor Power Factor: 81
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .753 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 25.0/12.5 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: EE7308T Outline Drawing Outline Drawing: SS810150-200
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 30.00 IN
Weight Weight: 325.00 LB UPC UPC: 722856214478
Packaged Width Packaged Width: 21.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 22.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.50 25%: 6.20 50%: 7.50 75%: 9.50 100%: 12.50 115%: 13.50 125%: 14.50
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 2.19 50%: 4.12 75%: 6.10 100%: 8.14 115%: 9.39 125%: 10.24
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.1 50%: 90.5 75%: 91.7 100%: 91.7 115%: 91.4 125%: 91.1
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 43.5 50%: 66.0 75%: 77.5 100%: 81.0 115%: 85.5 125%: 84.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,793 50%: 1,786 75%: 1,778 100%: 1,770 115%: 1,765 125%: 1,762
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 105.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.33 50%: 14.71 75%: 22.16 100%: 29.64 115%: 34.23 125%: 37.29
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 12.50 Current (%): 100.0 Torque (ft-lbs): 29.64 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 8.14 Power Factor (%): 81.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 86.00 Current (%): 688.0 Torque (ft-lbs): 115.60 Torque (%): 390.0 Speed (RPM): 1,420 Rated Output (KW): 48.00 Power Factor (%): 67.2 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 125.00 Current (%): 992.0 Torque (ft-lbs): 82.21 Torque (%): 277.0 Speed (RPM): 0 Rated Output (KW): 44.00 Power Factor (%): 39.8 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!