Encoder Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC

Encoder Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC

Part#: 213THFS8028

Catalog#: Y595

Model#: 213THFS8028CS

Weight: 192 lb

List Price: $4,409.00

Key Features


  • MAX GUARD® Class H insulation system
  • Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
  • Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, class F)
  • Blue Chip quality, cast iron frame and brackets
  • Patented “fracket” design (TEBC enclosure)

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1
Frame Frame: 213TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.4/9.7 A Power Factor Power Factor: 81
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.26 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 21.03 in
Frame Length Frame Length: 7.25 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.12 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 19.4/9.7 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: A-EE7308T Outline Drawing Outline Drawing: A-SS88574-725
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 88.5 %
Packaged Length Packaged Length: 26.88 IN Weight Weight: 192.00 LB
UPC UPC: 722856025364 Packaged Width Packaged Width: 18.00 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 14.38 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 4.20 25%: 4.80 50%: 6.00 75%: 7.80 100%: 9.70 125%: 12.00 150%: 0.00 200%: 0.00
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 1.80 50%: 3.20 75%: 4.70 100%: 6.30 125%: 8.00 150%: 0.00 200%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 80.0 50%: 86.5 75%: 88.5 100%: 88.5 125%: 87.5 150%: 0.0 200%: 0.0
% of Rated Load: Power Factor (%) 0%: 9.5 25%: 46.0 50%: 66.5 75%: 76.5 100%: 81.0 125%: 84.0 150%: 0.0 200%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,775 100%: 1,765 125%: 1,750 150%: 0 200%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.70 100%: 22.50 125%: 28.00 150%: 0.00 200%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 55.00 Current (%): 567.0 Torque (ft-lbs): 89.00 Torque (%): 396.0 Speed (RPM): 1,485 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 86.00 Current (%): 887.0 Torque (ft-lbs): 55.00 Torque (%): 244.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 80.00 Current (%): 825.0 Torque (ft-lbs): 65.00 Torque (%): 289.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.20 Current (%): 43.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 88.00 Current (%): 907.0 Torque (ft-lbs): 60.00 Torque (%): 267.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 45.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.70 Current (%): 100.0 Torque (ft-lbs): 22.50 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 84.00 Current (%): 866.0 Torque (ft-lbs): 57.00 Torque (%): 253.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle