Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV

Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV

Part#: 184THTY17038

Catalog#: Y287A

Model#: 184THTY17038AB

Weight: 93 lb

List Price: $5,308.00

Key Features


  • Integrated Dynapar HS20 1024 ppr encoder
  • Class F insulation with CR200 corona resistant magnet wire
  • Constant Torque operation from 0 to base speed on Vector Drive
  • Field reversible to F2
  • Aluminum frame construction

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.4/6.7 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: INV KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.15 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: T Overall Length Overall Length: 17.69 in
Frame Length Frame Length: 11 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.62 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 1000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 13.4/6.7 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: 036110ME-1100
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 20.44 IN Weight Weight: 93.00 LB
UPC UPC: 722856132437 Packaged Width Packaged Width: 13.00 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.94 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 3.20 25%: 3.50 50%: 4.30 75%: 5.40 100%: 6.70 115%: 7.40 125%: 8.00 150%: 9.50
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 1.15 50%: 2.10 75%: 3.10 100%: 4.15 115%: 4.80 125%: 5.25 150%: 6.40
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.8 50%: 89.1 75%: 90.0 100%: 89.8 115%: 89.6 125%: 88.8 150%: 87.4
% of Rated Load: Power Factor (%) 0%: 5.9 25%: 41.2 50%: 61.3 75%: 72.1 100%: 77.7 115%: 81.4 125%: 82.4 150%: 84.6
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,770 100%: 1,760 115%: 1,750 125%: 1,745 150%: 1,735
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 85.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.10 100%: 14.90 115%: 17.30 125%: 18.80 150%: 22.70
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 6.70 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 1,760 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 36.50 Current (%): 545.0 Torque (ft-lbs): 61.50 Torque (%): 413.0 Speed (RPM): 1,465 Rated Output (KW): 0.00 Power Factor (%): 75.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 3.20 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 48.80 Current (%): 728.0 Torque (ft-lbs): 44.10 Torque (%): 296.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 61.00 Current (%): 910.0 Torque (ft-lbs): 42.00 Torque (%): 282.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 52.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 54.90 Current (%): 819.0 Torque (ft-lbs): 37.80 Torque (%): 254.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 58.00 Current (%): 866.0 Torque (ft-lbs): 35.70 Torque (%): 240.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle