Pressure Washer Motor, 3 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP

Pressure Washer Motor, 3 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP

Part#: 184TBDW7631

Catalog#: I128A

Model#: 184TBDW7631AA

Weight: 71 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Shaft end mechanically locked on C-face models
  • Heavy gauge steel constructions
  • Capacitor start/capacitor run design for higher efficiency
  • Continuous duty
  • F1 mounting only, cannot reassemble to F2

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 208-230 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 81.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.8-12.8-12.8 A Power Factor Power Factor: 92.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 12
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 13.69 in
Frame Length Frame Length: 9.50 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 13.8-12.8-12.8 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 005018.01ME Outline Drawing Outline Drawing: 035654-950
Voltage Voltage: 208-230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 81.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 71.00 LB
UPC UPC: 722856043351 Packaged Width Packaged Width: 13.06 IN
HTC HTC: 8501.40.6040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 4.50 25%: 5.50 50%: 7.45 75%: 9.90 100%: 12.80 115%: 14.50 125%: 15.80 150%: 19.30
% of Rated Load: Rated Output (KW) 0%: 0.36 25%: 0.89 50%: 1.45 75%: 2.05 100%: 2.73 115%: 3.09 125%: 3.37 150%: 4.12
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 62.8 50%: 77.3 75%: 82.4 100%: 81.5 115%: 83.3 125%: 82.7 150%: 81.1
% of Rated Load: Power Factor (%) 0%: 34.8 25%: 70.4 50%: 84.3 75%: 89.8 100%: 92.5 115%: 92.7 125%: 92.7 150%: 92.8
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,788 50%: 1,778 75%: 1,770 100%: 1,760 115%: 1,752 125%: 1,745 150%: 1,730
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 38.0 115%: 46.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.42 75%: 6.70 100%: 8.94 115%: 10.34 125%: 11.24 150%: 13.59
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 86.30 Current (%): 674.0 Torque (ft-lbs): 17.60 Torque (%): 197.0 Speed (RPM): 29 Rated Output (KW): 17.60 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 47.50 Current (%): 371.0 Torque (ft-lbs): 23.70 Torque (%): 265.0 Speed (RPM): 1,580 Rated Output (KW): 9.90 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 12.80 Current (%): 100.0 Torque (ft-lbs): 8.94 Torque (%): 100.0 Speed (RPM): 1,755 Rated Output (KW): 2.73 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 86.30 Current (%): 674.0 Torque (ft-lbs): 19.50 Torque (%): 218.0 Speed (RPM): 0 Rated Output (KW): 18.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle