419 results for Full Catalog
Full Catalog
1040 frame, 4 pole synchronous AC generator
Part #:1040FDH1260
Catalog #:1040FDH1260
Sorry, this item is no longer available Key Features
- Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
- Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
- Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
- Form-wound coils provide excellent voltage surge and corona protection.
- Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
- Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
- 300% short circuit current for a minimum of 10 seconds during fault conditions
- Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
- Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
- UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100
280 frame, 4 pole synchronous AC generator
Part #:280MSL0056
Catalog #:280MSL0056
Sorry, this item is no longer available Key Features
- Its heavy-duty insulation system, polybutadiene overcoat, louvered air intake and design simplicity stand up to even the most dust-and moisture-laden applications
- 2-year in-service warranty
- Specifically designed for starting three-phase AC electric motors
- Provides 1 HP/kW, code G induction motor starting capability with 35% voltage dip (80°C rise rating)
- Self-excited and inherently-regulated, providing 4% voltage regulation without external voltage regulator or transformers
- Inherently provides 500% 3 phase short circuit support and volts/hertz operation
- NEMA Class F Insulation
284 frame, 4 pole synchronous AC generator
Part #:284PSL28046-MAR
Catalog #:284PSL28046
Sorry, this item is no longer available Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
282 frame, 4 pole synchronous AC generator
Part #:282PSL28042-MAR
Catalog #:282PSL28042
Sorry, this item is no longer available Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
283 frame, 4 pole synchronous AC generator
Part #:283PSL28044-HD
Catalog #:283PSL28044
Sorry, this item is no longer available Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
282 frame, 4 pole synchronous AC generator
Part #:282PSL5247
Catalog #:282PSL5247
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator only
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
283 frame, 4 pole synchronous AC generator
Part #:283PSL28044-HD-1P
Catalog #:283PSL28044
Sorry, this item is no longer available Key Features
- Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
- Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly for voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Includes: top-mounted connection box with link board as standard
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
- Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
285 frame, 4 pole synchronous AC generator
Part #:285PSL5254
Catalog #:285PSL5254
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
431 frame, 4 pole synchronous AC generator
Part #:431PSL6232
Catalog #:431PSL6232
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
431 frame, 4 pole synchronous AC generator
Part #:431PSL6252
Catalog #:431PSL6252
Sorry, this item is no longer available Key Features
- Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
- Reinforced windings with multiple dip & bake varnish cycles on main stator
- Fully encapsulated exciter stator for maximum environmental protection
- Heavy-duty rectifier assembly designed to handle extreme voltage transient surges and over-current situations
- Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
- Selenium surge suppressors are standard on models 360 frame size and larger
- Regulators: 280 through 430 frame sizes include SE350E, PM500 or DVR2400 optional; 570 frames include DVR®2400 with PMG standard
- Includes: standard connection box, gray primer and mylar nameplate
- Weight: 1220 lbs
- Options: Single or double bearing; drip covers (IP22 or IP23) - shipped loose, space heater - shipped loose, oversized box, black paint
431 frame, 4 pole synchronous AC generator
Part #:431PSL6610
Catalog #:431PSL6610
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
431 frame, 4 pole synchronous AC generator
Part #:431PSL6612
Catalog #:431PSL6612
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
432 frame, 4 pole synchronous AC generator
Part #:432PSL6236
Catalog #:432PSL6236
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
432 frame, 4 pole synchronous AC generator
Part #:432RSS4258
Catalog #:432RSS4258
Sorry, this item is no longer available Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
433 frame, 4 pole synchronous AC generator
Part #:433PSL6238
Catalog #:433PSL6238
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
433 frame, 4 pole synchronous AC generator
Part #:433PSL6614
Catalog #:433PSL6614
Sorry, this item is no longer available Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
744 frame, 4 pole synchronous AC generator
Part #:744RSL4058
Catalog #:744RSL4058
Sorry, this item is no longer available Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
764 frame, 4 pole synchronous AC generator
Part #:764RSL4064
Catalog #:764RSL4064
Sorry, this item is no longer available Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
861 frame, 4 pole synchronous AC generator
Part #:861RSL86002
Catalog #:861RSL86002
Sorry, this item is no longer available Key Features
- Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
- Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
- Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
- Random wound coils are standard for this model. Form wound is optional.
- Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
- Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
- 300% short circuit current for a minimum of 10 seconds during fault conditions
- Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
- Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
- UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100
1020 frame, 4 pole synchronous AC generator
Part #:1020RDL1105
Catalog #:1020RDL1105
Sorry, this item is no longer available Key Features
- Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
- Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
- Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
- Random wound coils are standard for this model. Form wound is optional.
- Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
- Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
- 300% short circuit current for a minimum of 10 seconds during fault conditions
- Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
- Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
- UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100