1 result for SCR Motors
SCR Motors
SCR Motor, 3 HP, 180 V, 1750 RPM, 182/145TC Frame, TEFC
Part #:108502.00
Catalog #:108502.00
List Price: $6,714.00
Your Price: Login is Required
Key Features
- Brush holder design provides easy access to brushes
- Large oversized brushes assure long brush life
- Removable bolt-on base; NEMA C face designs
- 115 or 230 volt input power ratings – 90 / 180 volt output; Capable of dynamic braking
- PWM or SCR type controller rated; High starting torque
- Permanently lubricated sealed bearings
- LEESON SCR controls available to power motors; High starting torque
- Higher HP and speed achievable using PWM type DC controls
- UL and CSA Listed; Meets NEMA MG1 standards
- Dynamically balanced armatures; 30:1 constant torque operation
Check Inventory