4 results for 50 Hz Motors
50 Hz Motors
50 Hz Motor, 10 HP, 3 Ph, 50 Hz, 190-200-208/380-400-415 V, 1500 RPM, 215T Frame, DP
Part #:215TTDW7053
Catalog #:H956
List Price: $2,504.00
Your Price: Login is Required
Key Features
- Nameplated 190-200-208/380-400-416
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Check Inventory
50 Hz Motor, 7.50 HP, 3 Ph, 50 Hz, 190-200-208/380-400-415 V, 1500 RPM, 213T Frame, DP
Part #:213TTDW7053
Catalog #:H955
List Price: $2,103.00
Your Price: Login is Required
Key Features
- Nameplated 190-200-208/380-400-416
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Check Inventory
50 Hz Motor, 5 HP, 3 Ph, 50 Hz, 190-200-208/380-400-415 V, 1500 RPM, 184T Frame, DP
Part #:184TTDR9040
Catalog #:H954
Sorry, this item is no longer available Key Features
- Nameplated 190-200-208/380-400-416
- 12 Lead delta capability
- Class F insulation
- F1 mounting only, cannot reassemble to F2
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
- Motor will not accept a C-face kit
50 Hz Motor, 5 HP, 3 Ph, 50 Hz, 220/380 V, 1500 RPM, 184T Frame, DP
Part #:LM24236
Catalog #:LM24236
Sorry, this item is no longer available Key Features
- No features available