Fan & Blower Motors
Fan & Blower Motor, 3 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 182TC Frame, TEFC
List Price: $3,227.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Provisions for optional “BCP” (Bearing Current Protection)
- Requires Drive for Operation
Check Inventory
Fan & Blower Motor, 3 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 182TC Frame, TENV
List Price: $4,493.00
Your Price: Login is Required
Key Features
- TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
- TEFC - Operational to 20:1 constant torque open-loop or closed-loop
- High power density, low weight design
- Requires drive for operation / Provisions for optional “BCP” (Bearing Current Protection)
- Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
- Class H MAX GUARD insulation system/ IP54 ingress protection
- Cast iron construction for rigidity and reduced vibration
- Normally closed thermostats (one per phase, Class F)
- Totally enclosed, non-ventilated
- UL, CSA, and CE
Check Inventory
Fan & Blower Motor, 5 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV
List Price: $4,866.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
- Totally enclosed, non-ventilated
Check Inventory
Fan & Blower Motor, 10 HP, 3 Ph, 90 Hz, 460 V, 1800 RPM, 215T Frame, TEFC
List Price: $3,841.00
Your Price: Login is Required
Key Features
- Permanent Magnet Motor
- Innovative conical air gap design
- Meets or exceeds proposed IE5 efficiency standards
- Superior energy efficiency over a broad operating range
- Maintains high efficiency under partial load
- Lower operating temperature for higher reliability
- Compatible with leading VFD's
Check Inventory
Fan & Blower Motor, 20 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 256TC Frame, TEFC
List Price: $7,581.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
Check Inventory
Fan & Blower Motor, 25 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 284TC Frame, TEFC
List Price: $9,226.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
Check Inventory
Fan & Blower Motor, 10 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 215TC Frame, TEFC
List Price: $5,026.00
Your Price: Login is Required
Key Features
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Provisions for optional “BCP” (Bearing Current Protection)
Check Inventory
Fan & Blower Motor, 15 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 254TC Frame, TEFC
List Price: $7,499.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
Check Inventory
Fan & Blower Motor, 30 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 286TC Frame, TEFC
List Price: $10,469.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
Check Inventory
Fan & Blower Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 182TC Frame, TEFC
List Price: $6,672.00
Your Price: Login is Required
Key Features
- TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
- TEFC - Operational to 20:1 constant torque open-loop or closed-loop
- High power density, low weight design
- Requires drive for operation
- Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
- Class H MAX GUARD insulation system/ IP54 ingress protection
- Cast iron construction for rigidity and reduced vibration
- Provisions for optional “BCP” (Bearing Current Protection)
- Normally closed thermostats (one per phase, Class F)
- UL, CSA, and CE
Check Inventory
Fan & Blower Motor, 5 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 184TC Frame, TEFC
List Price: $3,582.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Provisions for optional “BCP” (Bearing Current Protection)
- Requires Drive for Operation
Check Inventory
Fan & Blower Motor, 7.50 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC
List Price: $4,157.00
Your Price: Login is Required
Key Features
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Provisions for optional “BCP” (Bearing Current Protection)
Check Inventory
Fan & Blower Motor, 7.50 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV
List Price: $5,555.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
- Totally enclosed, non-ventilated
Check Inventory
Fan & Blower Motor, 10 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV
List Price: $6,477.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
- Totally enclosed, non-ventilated
Check Inventory
Fan & Blower Motor, 10 HP, 3 Ph, 90 Hz, 460 V, 1800 RPM, 215T Frame, TEAO
List Price: $3,801.00
Your Price: Login is Required
Key Features
- Permanent Magnet Motor
- Innovative conical air gap design
- Meets or exceeds proposed IE5 efficiency standards
- Superior energy efficiency over a broad operating range
- Maintains high efficiency under partial load
- Lower operating temperature for higher reliability
- Compatible with leading VFD's
Check Inventory
Fan & Blower Motor, 7.50 HP, 3 Ph, 150 Hz, 460 V, 1800 RPM, 213TC Frame, TEFC
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
- Will become build-up item when current stock is gone
Fan & Blower Motor, 5 HP, 3 Ph, 45 Hz, 460 V, 900 RPM, 215T Frame, TEFC
Key Features
- Permanent Magnet Motor
- Innovative conical air gap design
- Meets or exceeds proposed IE5 efficiency standards
- Superior energy efficiency over a broad operating range
- Maintains high efficiency under partial load
- Lower operating temperature for higher reliability
- Compatible with leading VFD's
Fan & Blower Motor, 7.50 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 215T Frame, TEFC
Key Features
- Permanent Magnet Motor
- Innovative conical air gap design
- Meets or exceeds proposed IE5 efficiency standards
- Superior energy efficiency over a broad operating range
- Maintains high efficiency under partial load
- Lower operating temperature for higher reliability
- Compatible with leading VFD's
Fan & Blower Motor, 4 HP, 3 Ph, 30 Hz, 460 V, 600 RPM, 215T Frame, TEFC
Key Features
- Permanent Magnet Motor
- Innovative conical air gap design
- Meets or exceeds proposed IE5 efficiency standards
- Superior energy efficiency over a broad operating range
- Maintains high efficiency under partial load
- Lower operating temperature for higher reliability
- Compatible with leading VFD's
Fan & Blower Motor, 15 HP, 3 Ph, 120 Hz, 460 V, 2400 RPM, 215T Frame, TEFC
Key Features
- Permanent Magnet Motor
- Innovative conical air gap design
- Meets or exceeds proposed IE5 efficiency standards
- Superior energy efficiency over a broad operating range
- Maintains high efficiency under partial load
- Lower operating temperature for higher reliability
- Compatible with leading VFD's