| General |
|---|
| Generator Cleaning and Decontamination Procedure |
| Insulation Testing Procedure |
| Field Installation of Space Heater Kits |
| Estimating Change in Temperature Rise |
| Diode Failure Scenarios |
| Converting a Fidelity Transformer Regulated Generator to AVR Regulated |
| Recommended RTD Settings |
| Estimating Heat Rejection of a Generator in BTUs Per Hour |
| MagnaPlus Generators |
|---|
| 280-Frame MagnaPlus 1700-Series Bolt-On PMG Installation Instructions |
| 280-Frame MagnaPlus 1500-Series Exciter Stator Bobbin Assembly Instructions |
| 360-Frame MagnaPlus Bolt-On PMG Installation Instructions |
| 430-Frame MagnaPlus Bolt-On PMG Installation Instructions |
| Lima MAC Generators |
|---|
| Lima MAC Service Shop Notes (All Frames) |
| 250-Frame Single Phase Lima MAC Troubleshooting |
| 250-Frame Single Phase Lima MAC Light Tower Troubleshooting |
| Lima MAC Troubleshooting Worksheet |
| 4-Lead Lima MAC Principles of Operation |
| Voltage Regulators |
|---|
| Alternate Field-Flashing Procedure (With SE350 Voltage Regulator) |
| Replacing an Unidentified Voltage Regulator |
| SE350 Voltage Regulator Bench Test Procedure |